CBL7PIN350MLX-004-BLK Connector A: 8-Pin Molex (2x4 pin) Connector B: 7-Pin Connector (3.5 mm pitch) Color: Black Power Wires: 2 x 20 AWG Signal Wires: 5 x 22 AWG View Details Check Prices
CBL7PIN350MLX-010-BLK Connector A: 8-Pin Molex (2x4 pin) Connector B: 7-Pin Connector (3.5 mm pitch) Color: Black Power Wires: 2 x 20 AWG Signal Wires: 5 x 22 AWG View Details Check Prices
CBLMLX-020-BLK MSRP $49.95 Connector A: 8-Pin Molex (2x4 pin) Connector B: 7-Wire Unterminated Color: Black Power Wires: 2 x 20 AWG Signal Wires: 5 x 22 AWG View Details Check Prices