CP1500PFCLCDTAA
MSRP
$349.95
Runtime Half Load: 10 min
Runtime Full Load: 2.5 min
Output VA: 1500 VA
Output Watts: 1000 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 12 - NEMA 5-15R
View Runtime