Runtime Half Load: 10 min
Runtime Full Load: 1.6 min
Output VA: 1500 VA
Output Watts: 900 W
Form Factor: Rackmount
Waveform: Sine Wave
Outlets: 6 - NEMA 5-15R
View Runtime
Runtime Half Load: 18.2 min
Runtime Full Load: 6.5 min
Output VA: 1500 VA
Output W: 1500 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Runtime Half Load: 18.2 min
Runtime Full Load: 6.5 min
Output VA: 1500 VA
Output W: 1500 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Runtime Half Load: 17.9 min
Runtime Full Load: 6.5 min
Output VA: 1500 VA
Output W: 1500 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Runtime Half Load: 17.9 min
Runtime Full Load: 6.5 min
Output VA: 1500 VA
Output W: 1500 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Runtime Half Load: 18.7 min
Runtime Full Load: 8.7 min
Output VA: 1500 VA
Output W: 1500 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Runtime Half Load: 10 min
Runtime Full Load: 2.5 min
Output VA: 1500 VA
Output Watts: 1000 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 12 - NEMA 5-15R
View Runtime
Runtime Half Load: 15.1 min
Runtime Full Load: 4.7 min
Output VA: 1500 VA
Output W: 1500 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Runtime Half Load: 18 min
Runtime Full Load: 6 min
Output VA: 1500 VA
Output Watts: 900 W
Form Factor: Rack / Tower
Waveform: Simulated Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Runtime Half Load: 11 min
Runtime Full Load: 2 min
Output VA: 1500 VA
Output Watts: 900 W
Form Factor: Rackmount
Waveform: Simulated Sine Wave
Outlets: 6 - NEMA 5-15R
View Runtime
Runtime Half Load: 12.5 min
Runtime Full Load: 4 min
Output VA: 1500 VA
Output W: 1350 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Runtime Half Load: 11 min
Runtime Full Load: 2 min
Output: 1500 VA
Output: 900 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 12 - NEMA 5-15R
Showing 1–12 of 27 results