CST135UC
MSRP
$199.99
Runtime Half Load: 10 min
Runtime Full Load: 2 min
Output VA: 1350 VA
Output Watts: 810 W
Form Factor: Mini-Tower
Waveform: Simulated Sine Wave
Outlets: 10 - NEMA 5-15R
View Runtime