CP1200AVR
MSRP
$189.95
Runtime Half Load: 12 min
Runtime Full Load: 3 min
Output VA: 1200 VA
Output Watts: 720 W
Form Factor: Mini-Tower
Waveform: Simulated Sine Wave
Outlets: 10 - NEMA 5-15R
View Runtime