Runtime Half Load: 10.5 min
Runtime Full Load: 1.5 min
Output VA: 1000 VA
Output Watts: 600 W
Form Factor: Rackmount
Waveform: Sine Wave
Outlets: 6 - NEMA 5-15R
View Runtime
Runtime Half Load: 19.5 min
Runtime Full Load: 7 min
Output VA: 1000 VA
Output W: 1000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Runtime Half Load: 19.5 min
Runtime Full Load: 7 min
Output VA: 1000 VA
Output W: 1000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Runtime Half Load: 20 min
Runtime Full Load: 8 min
Output VA: 1000 VA
Output W: 1000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Runtime Half Load: 9 min
Runtime Full Load: 2 min
Output VA: 1000 VA
Output Watts: 600 W
Form Factor: Mini-Tower
Waveform: Simulated Sine Wave
Outlets: 9 - NEMA 5-15R
View Runtime
Runtime Half Load: 6 min
Runtime Full Load: 2 min
Output VA: 1000 VA
Output Watts: 600 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 10 - NEMA 5-15R
View Runtime
Runtime Half Load: 13 min
Runtime Full Load: 3 min
Output VA: 1000 VA
Output Watts: 600 W
Form Factor: Rackmount
Waveform: Simulated Sine Wave
Outlets: 6 - NEMA 5-15R
View Runtime
Runtime Half Load: 21 min
Runtime Full Load: 8 min
Output VA: 1000 VA
Output W: 900 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Runtime Half Load: 21 min
Runtime Full Load: 8 min
Output VA: 1000 VA
Output W: 900 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Runtime Half Load: 13 min
Runtime Full Load: 3.5 min
Output VA: 1000 VA
Output W: 800 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 7 - NEMA 5-15R
View Runtime
Runtime Half Load: 9 min
Runtime Full Load: 1 min
Output VA: 1000 VA
Output Watts: 600 W
Form Factor: Mini-Tower
Waveform: Simulated Sine Wave
Outlets: 10 - NEMA 5-15R
View Runtime
Runtime Half Load: 10.5 min
Runtime Full Load: 3.1 min
Output VA: 1000 VA
Output W: 1000 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
Showing 1–12 of 15 results