Prevent downtime by monitoring power all the time
To ensure consistent power protection from your UPS system, you need to monitor your power regularly. As your UPS system protects your valuable equipment, you need to ensure its operating optimally. Why is it so important?
The benefits of power monitoring:
- Prevents power loss that can cause downtime
- Ensures your battery is working when you need it
- Protects equipment and data by managing safe shutdowns
- Improves efficiency, reduces costs, and helps plan for future power needs
CyberPower provides an easy way for you to monitor and manage what is occurring with your power protection equipment with PowerPanel® software. This can be done in two ways; locally or remotely.
Local Monitoring
Compatible CyberPower UPS models that are directly connected to a computer or workstation allow you to monitor power, check the status of your UPS, manage shutdowns and reboots, and set notifications for power events.
For example, for optimal efficiency, if you will be traveling over the weekend, you can schedule your personal desktop computer to shutdown after you leave to preserve power, and then schedule a reboot prior to your return.
PowerPanel Personal Software (Status view)
Remote Monitoring
Power can be monitored remotely and on multiple UPS systems from a central workstation, with a remote management card or cloud card. A remote management setup is ideal for organizations with multiple locations across a state, country, or even the world.
Remote Management Card (RMCARD205)
PowerPanel Cloud Card (RCCARD100)
PowerPanel Wireless Cloud Card (RWCCARD100)
Power management software provides easy-to-use controls to make setup simple. Power status/alerts can be viewed from any web browser. Remote monitoring allows you to troubleshoot power issues and schedule power maintenance from anywhere.
For example, an IT administrator who is located at their organization’s headquarters can be alerted regarding power issues at satellite offices.
PowerPanel Business Software (Dashboard view)
For both local and remote monitoring solutions, you can monitor the status of your UPS system via FREE PowerPanel® software from CyberPower which is available for all our UPS systems in three versions:
PowerPanel Personal features a user-friendly interface to control and monitor a UPS system through a USB or serial cable. PowerPanel® Personal provides notifications of power events and configurable settings for shutdowns and restarts.
For more information about PowerPanel Personal monitoring software, click here.
PowerPanel Business offers advanced power protection so you can monitor and manage UPS systems and network connected PDUs on physical or virtual infrastructures with a user-friendly color-coded interface for instant confirmation of power status and alerts. You can easily create settings to receive alerts via email, SMS text and instant messaging and remotely manage power maintenance tasks. A remote management card and compatible UPS system is required to enable this type of remote monitoring and management.
For more information about PowerPanel Business monitoring software, click here.
Power Panel® Cloud provides the ability to monitor your power anytime, anywhere you have an internet connection. With just a smartphone or mobile device, you can simplify power monitoring options to gain efficiencies and reduce IT resources.
Ideal for decentralized service providers, the dashboard provides at-a-glance UPS status, power conditions, and instant problem recognition. Alert notifications are sent via email or in-app messaging. A compatible CyberPower UPS system along with accompanying cloud card is necessary for this type of monitoring.
For more information about PowerPanel Cloud monitoring software, click here.
Also, be sure to register your UPS system. Registration certifies the warranty, confirms your ownership of the UPS system in the event of a product loss or theft, and provides access to free technical support so you have a record of the purchase and can follow the recommended maintenance schedule.
Be sure your battery backup has your back. Monitor your power health and functionality with local and remote power monitoring tools. CyberPower’s FREE proprietary software, PowerPanel® helps you to discover potential power issues, optimize the functionality and efficiency of your UPS system, and protect equipment and data from damage.
When you have a question about your UPS system’s operation or a new system is needed, CyberPower is your ultimate ally in power and provides solutions to all your power protection needs.
Our website has tools and resources to help you choose the right UPS for your home or business.