• Type of UPS

  • On-Battery Waveform

  • Form Factors

  • Output VA

  • Output Watts

OL3000RTXL2UHVN
OL3000RTXL2UHVN

Capacity: 3000 VA / 2700 W
Power Factor (PF): 0.9
Topology: Double-Conversion

View Product
OL8KRT
OL8KRT

Capacity: 8,000 VA / 8,000 W
Output Power Factor (PF): 1
Topology: Double-Conversion

View Product
PR2200ELCDRTXL2U
PR2200ELCDRTXL2U

Capacity: 2200 VA / 1650 W
Topology: Line Interactive
Waveform: Sine Wave

View Product
OL6KSTF
OL6KSTF

Step-down transformer: 6,000 VA / 6,000 W
Output: 120 V, 208 V, 50/60 Hz
Power conversion: 208 V from utility, UPS, or generator to 120 V output

View Product
OL10KSTF
OL10KSTF

Step-down transformer: 10,000 VA / 10,000 W
Output: 120 V, 208 V, 50/60 Hz
Power conversion: 208 V from utility, UPS, or generator to 120 V output

View Product
PR1000ELCDRT2U
PR1000ELCDRT2U

Capacity: 1000 VA / 900 W
Topology: Line Interactive
Waveform: Sine Wave

View Product
OL6KRT
OL6KRT

Capacity: 6,000 VA / 5,400 W
Output Power Factor (PF): 0.9
Topology: Double-Conversion

View Product
OR1000PFCRT2U
OR1000PFCRT2U

Capacity: 1000 VA / 700 W
Topology: Line Interactive
Waveform: Sine Wave

View Product
OL8K10KRT3UTF
OL8K10KRT3UTF

Step-down transformer: 5000VA / 5000W
Output: 120V 50/60Hz
Power conversion: 208V from utility, UPS, and generator to 120V Output

View Product
A1500SP1
A1500SP1

UPS Capacity: 1500 VA / 900 W
Sump Pump Capacity: Up to 1/2 HP
Topology: Line Interactive

View Product
BCT3L9N125
BCT3L9N125

Hot-swappable: Yes
Form Factor: Rack/Tower/Stack
Smart Battery Management: Yes

View Product
BCT6L9N225
BCT6L9N225

Hot-swappable: Yes
Form Factor: Rack/Tower/Stack
Smart Battery Management: Yes

View Product