CPS1220RMS
MSRP
$155.00
Joules: 1800 J
Amps: 20A
Cord Length: 15 ft (4.6 m)
Racksize: 1U
Outlets: 12 - NEMA 5-20R
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Created via Salsify / Webmanage Publish
Showing all 11 results
© 2025 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.