Remote Management Card 400 Firmware 1.0.6 Released

April 9, 2025 by CyberPower

CyberPower has released an update to Remote Management Card Firmware for RMCARD400. See what is new in the notes below and download.

RMCARD400 Firmware Version 1.0.6 (US Release Date: 4/17/2025)

New Features

  • Adds support for SSH Key-Based Authentication.
  • Adds support for pagination functionality for event logs and status records.

Feature Improvements

  • Support was improved with a SNMP OID for the environmental sensor.
  • Command Line Interface (CLI) support was added for the environmental sensor.
  • Adds an event to record the results of firmware updates (Success or Fail).
  • Update done to force users to change their password after logging in with the default password in the console interface.
  • Updated the copyright information.
  • SMS Clickatell Service Function was updated to the latest API method for Clickatell Server.
  • Support added for IPv6 on NTP and Syslog server settings.
  • The “Date and Time” setting interface was updated to a calendar-style format and the date range setting was extended from 2015 to 2099.

Fixes

  • Resolves a failure when using both DHCP and IP simultaneously with the serial port in the Command Line Interface (CLI).
  • Fixes an issue with the Save and Restore function with the configuration of Manager IP.
  • Corrects an error where the PowerPanel Business (PPB) type is displayed incorrectly on the [UPS->PowerPanel List] webpage when connected to PowerPanel Business (PPB) Management.
  • Resolves an issue with the UPS battery voltage value on the [UPS->Information] webpage being displayed incorrectly.
  • Fixes an issue with the UPS not forcing a reboot when “Enter Sleep Mode when All Remote Shutdown” is enabled in the [UPS->Configuration] menu and power is restored before a PowerPanel Business (PPB) Remote shutdown.

Questions? Contact Tech Support Monday through Friday from 7am– 6pm CST.

Download link and release notes are available here:

https://www.cyberpowersystems.com/products/software/firmware/