Remote Management Card 205/305 Firmware 1.4.4 Released

April 9, 2025 by CyberPower

CyberPower has released an update to Remote Management Card Firmware for RMCARD205 and RMCARD305. See what is new in the notes below and download

RMCARD 205/305 Firmware Version 1.4.4 (US Release Date: 4/17/2025)

New Features

  • Adds support for Restful API.
  • Adds the option for individual bank control functionality on select UPS models.
  • Provides support for Modbus TCP function with Accessory/Environmental sensor.
  • Now includes support for the manual setting of the Replacement Notification Cycle.

Feature Improvements

  • Adds a Radius Server timeout setting in the Command Line Interface (CLI).
  • The Over Discharge Protection in [UPS->Configuration] has been optimized to activate only when the UPS supports the Remaining Runtime functionality.

Fixes

  • Resolves an issue where the card failed to establish an HTTPS connection with “TLS_DHE” ciphers.
  • Fixes an issue where setting the IPv6 Syslog address before IPv4 causes the IPv4 server to miss the syslogs.
  • Corrects the problem where the Battery Status, in PowerPanel Business (PPB) Remote, continuously displays “Battery is under quick battery test processing” and the battery test isn’t running.
  • Resolves an issue when the Radius server is unavailable, Local accounts cannot log in using the Local+Radius login method.
  • Fixes a problem where the system will reboot if the snmpbulkget command, in net-snmp, is executed without providing an OID.
  • Updated to fix an issue where the Authentication Type in the “radius pri/sec show” command output, of the Command Line Interface (CLI), is displayed incorrectly.
  • Solves an issue where the graphing function is unable to plot the Phase Load and Output Voltage for a Three-phase UPS.
  • Fixes a problem where the Graph Data on the [Log->Graphing] webpage appears empty when the environmental sensor is connected to the RMCARD in an ATS PDU.
  • Updated to resolve an issue with the value of Source Phase Synchronization, for an ATS PDU, is displayed incorrectly in PowerPanel Business (PPB).
  • It fixes a problem where the card failed to navigate to the webpage after updating the accessory firmware when the HTTP/HTTPS port is not set to the default.
  • Resolves an issue where the unassigned outlet LED on the [Summary] webpage was not hidden.
  • Corrects an issue with the outlet username being displayed incorrectly on the Outlet User Login/Logout event logs.
  • Fixes an issue where an error message may not be displayed when a configuration fails on the [System->Security->RADIUS Configuration] webpage.
  • Resolves an issue with the table height on the [Log->Energy Records] webpage being displayed incorrectly.

Questions? Contact Tech Support Monday through Friday from 7am– 6pm cst.
Download link and release notes are available here:
https://www.cyberpowersystems.com/products/software/firmware/