Product Overview
The CyberPower 2.1 Amp CPUD1U200 Universal Power Adapter substitutes for batteries in portable radios, DVD players, and electronic gaming systems. Use the integrated USB port to charge smartphones, MP3 players, and other USB powered devices while you're traveling. Features include a USB charging port, DC power plug, voltage selector, polarity selector, and a set of seven adapter tips compatible with many electronics. The CPUD1U200 comes with a one-year limited warranty.
Product Features
- USB Charge Port
Charges USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - DC Power Plug
Plugs into the lighter adapter of cars, SUVs, boats, and other vehicles to provide power while you’re away from other power sources. - Durable Power Cord
Lets you place devices up to five feet away from the adapter. - Adapter Tips
Choose from seven adapter tips to connect to various devices and equipment.
• 5.5 mm x 2.5 mm (white)
• 5.5 mm x 2.1 mm (blue)
• 5.5 mm x 1.5 mm (black)
• 4.0 mm x 1.7 mm (yellow)
• 3.5 mm x 1.35 mm (red)
• 3.0 mm x 1.0 mm (black)
• 2.5 mm x 0.75 mm (yellow) - Voltage Selector
Supports multiple DC voltages: 3V, 4.5V, 6V, 9V, and 12V. - Polarity Selector
Allows you to choose positive or negative polarity. - One-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Compatible Products
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.