Product Overview
The CyberPower CPBC2200 Mobile Battery Pack charges and powers mobile devices—including smartphones, MP3 players, and handheld gaming systems—while you're away from other power sources. The rechargeable compact lithium-ion battery provides up to 40 hours of extra runtime and offers convenient portability. A built-in 1-Amp USB port works with any USB cable to charge and power 1A USB devices. The attached USB connector can recharge the battery when used with any powered USB port external to the battery. (Typical battery recharge time is six hours.) The CPBC2200 Mobile Battery Pack includes the lithium-ion battery, USB cable, USB charging connector, user guide, and a one-year limited warranty.
Product Features
- USB Charge Port
Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - Attached USB Charging Connector
Recharges the lithium-ion battery by working with any USB port. - LED Indicators
Provide information about the battery capacity. - One-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.