Product Overview
The CyberPower CPBC10400 USB Battery Pack is a rechargeable, long-lasting lithium-ion battery designed for powering mobile devices, including tablets, smartphones, MP3 players, digital cameras, and other handheld devices, while away from other power sources. This model provides 2.1-Amp USB/Micro USB support. The attached USB charging connector can be used to charge the battery pack through any powered USB port. With the USB cable, you can charge your devices and enjoy hours of extra runtime. The CPBC10400 comes with a one-year limited warranty.
Product Features
- USB Charge Port
Rapidly charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - Micro USB Port
Provides an ampere of power. - Attached USB Charging Connector
Recharges the lithium-ion battery by working with any USB port. - LED Indicators
Provide information about power status (on/off), overload, battery capacity, and battery failure. - LED Flashlight
Provides illumination. To activate or deactivate the flashlight, press the on/off button twice. - One-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.