USB Battery Banks

CPBC4400

DISCONTINUED
  • Power source: USB
  • USB charge port: 1
  • USB output: 1 Amp
  • Charges provided: 2 Smartphone charges
  • Overload: Protected
  • Battery capacity: 4400mAH
  • Battery type: Lithium-ion
  • LED indicators: Yes
  • LED flashlight: Yes
  • Warranty: 1 year
Overview

Product Overview

The CyberPower CPBC4400 Mobile Battery Pack charges and powers your mobile USB devices—including smartphones, MP3 players, and handheld gaming systems—while you're away from other power sources. The rechargeable compact lithium-ion battery provides up to 690 hours of runtime and offers convenient portability. A built-in 1-Amp USB port works with any USB cable to charge and power 1A USB devices. The attached USB connector can recharge the battery when used with any powered USB port external to the battery. (Typical battery recharge time is six hours.) The CPBC4400 Mobile Battery Pack includes the lithium-ion battery, USB cable, USB charging connector, LED flashlight, user guide, and a one-year limited warrany.

Product Features
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Attached USB Charging Connector
    Recharges the lithium-ion battery by working with any USB port external to the battery.
  • LED Indicators
    Provide information about power status (on/off), overload, battery capacity, and battery failure.
  • LED Flashlight
    Provides illumination. To activate or deactivate the flashlight, press the on/off button twice.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
General
Type USB Battery Pack
Input
Voltage 5V ± 5% DC
Current 1.0A
Power Source USB Port
Input Connector USB Type A (Male) with attached cable
Output
USB Charge 5V ± 5%
USB Charge Port – Total 1
USB Charging Amperage 1.0A
Output Connector USB Type A (Female)
Special Features
Flashlight Yes
Battery
Battery Capacity 4400mAh
Battery Voltage 3.7V
Recharge Time – Hours (Typical) 6
LED Indicators
Power On/Off Yes
Battery Capacity 3 Green Bars
Overload Yes
Battery Failure Yes
Physical
Dimensions – W×H×D (in) 2.3 x 0.9 x 3.0 inches
Weight (lbs) 0.29 lbs
Environmental
Operating Temperature 32°F to 104°F / 0°C to 40°C
Storage Temperature 14°F to 122°F / -10°C to 50°C
Certifications
Safety FCC/CE/MFi
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
Feature Focus
USB Chargers

A USB (Universal Serial Bus) charger generates the 5 Volt DC power required to charge a USB device. To operate, a charger plugs into an AC outlet. A USB cable connects the charger to the USB device via a Type A socket. USB chargers vary in the amount of electrical amps they handle. USB chargers from CyberPower Systems charge iPods, PDAs, phones, cameras and other personal electronics.

Our USB chargers have various features, depending upon the model. Significant features of this product line include vehicle ports, 2.1-Amp Quick Charge Technology, energy-efficient design elements, and LED indicators. Quick Charge Technology provides fast charging power for tablets, smartphones, and similar devices. USB chargers, cables, and hubs are among the many power accessories available from CyberPower for computer and consumer electronics. Other power accessories include mobile batteries and power inverters.


Lithium Ion Batteries and Quality Performance

Lithium-ion provides quick, efficient performance for rechargeable batteries. Common in notebooks, mobile phones, and other devices, rechargeable lithium-ion batteries have a high power density. Lightweight and convenient, these batteries function well upon frequent, shallow discharges before having to be recharged.

Although lithium-ion batteries can be recharged many times, they may eventually require replacement. Spent batteries should always be recycled or disposed separately from household waste.


Downloads

CPBC4400

608 KB

CPBC4400

345 KB
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
 Model MSRP