Product Overview
The CyberPower CPH320APS 3-port, Hi-speed 2.0 USB Hub provides connectivity up to 480 Mbps and will charge and operate multiple USB 2.0/1.1 devices, including smartphones, digital cameras, and flash drives. It also features a built-in Apple iPod/iPhone charging port with sync functionality between your iPhone or iPod and your computer. The compact CPH320APS weighs 4.5 ounces and fits easily on your desktop or other places. It comes with a USB cable, user guide, and limited lifetime warranty.
Product Features
- Quick Data Transfer
Handles up to 480 Mbps for transferring data. - USB Power Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. Use up to three USB ports to work with various USB 1.1 and 2.0 devices. - Dedicated Port
Links the hub to your computer or laptop and provides power through the other three ports for connected USB devices. - USB Cable (5 ft.)
Attaches the USB hub to your laptop or computer. - AC Power Adapter
Provides additional power for connected USB devices and can be used to operate the hub. - Apple iPod/iPhone Port
Serves as a connector for charging Apple iPods and iPhones. - Sync Functionality
Ensures data transfer between your iPone or iPod to your computer every time you connect to the power port. - Compact Design
Ensures the hub uses minimal space and is easy to move. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.