Product Overview
The CyberPower CPS175SI Power Inverter converts 12v DC automobile power to standard 120v AC home power, up to 175 watts. Plug the inverter into a 12v DC outlet (cigarette lighter outlet), and you're ready to go. Equipped with two 120v outlets for running multiple devices at the same time, the CPS175SI also has a convenient 1-Amp USB port for charging smartphones, MP3 players, and digital cameras. Surge protection guards against power fluctuations from vehicle startup and shutdown. This ergonomic model fits easily in small spaces. Its universal 2-in-1 auto/airline connector can power your electronics on the road, in the air, or on your boat.
The CPS175SI is the perfect device to power all your mobile/consumer electronics, small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.
Product Features
- Sensitive Electronics Safety Features
Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions. - Surge Protection
Safeguards electronics against power fluctuations from vehicle startup and shutdown. - Automatic Shutdown
Prevents your battery from draining. - USB Charge Port
Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - 2-in-1 Connector
Allows the inverter to work with airplane and automobile adapters. - Two-Year Limited Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details. See warranty for details.