Power Inverters

CPS200SI

DISCONTINUED
  • Input voltage: 10.8 – 15.8 VDC
  • Current: 12A maximum
  • Outlets: 2
  • Outlet type: NEMA 5-15R
  • USB charge port: 1
  • Plug type: 12 VDC auto port + battery clamp
  • On battery voltage: 120 VAC
  • On battery frequency: 60Hz
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The CyberPower CPS200SI Power Inverter converts 12v DC automobile power to standard 120v AC home power, up to 200 watts. Plug the inverter into a 12v DC outlet (cigarette lighter outlet) or use the included battery clamps. Equipped with two 120v outlets for running multiple devices at the same time, the CPS200SI also has a convenient 1-Amp USB port for charging smartphones, MP3 players, and digital cameras. Surge protection guards against power fluctuations from vehicle startup and shutdown. This ergonomic model has a universal 2-in-1 auto/airline connector that can power your electronics on the road, in the air, or on your boat.

The CPS200SI is the perfect device to power all your mobile/consumer electronics, small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • 2-in-1 Connector
    Allows the inverter to work with airplane and automobile adapters.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Voltage 10.8Vdc – 15.8Vdc
Current 25A max
Plug Type 12Vdc Auto Power Port & Battery Clamp
Output
Watts – Continuous 200
Watts – Peak 200
Watts – Surge 300
On Battery Voltage 120Vac
On Battery Frequency 60Hz
Outlet Type NEMA 5-15R
Outlets – Total 2
USB Charge Port – Total 1
USB Charging Amperage 1.0A
Physical
Dimensions – W×H×D (in) 1 × 3.25 × 6 inches
Warranty
Product Warranty 2 Years Limited
Feature Focus
Safety, Efficiency, and Power Inverters

A power inverter changes direct current (DC) to alternating current (AC), but does not produce the power, itself. These inverters provide portable, efficient power, are convenient to use, and versatile of purpose. Power inverters from CyberPower convert automobile DC power to AC power to rapidly charge and power laptop computers, tablets (including iPads), MP3 players, and other USB mobile devices. They also supply surge protection to safeguard electronic equipment.

Our power inverters offer many features for safety and efficiency, including automatic shutdown, built-in surge protection, and soft start technology. For more information about these and other features, see the user manual or Web page for the specific power inverter that you want to use.

NOTE: Features vary by model.

Automatic-Shutdown ensures that the power inverter automatically turns off to prevent your battery from draining.

Built-in Surge Protection safeguards electronics against power fluctuations, such as those which occur during vehicle startup and shutdown.

Sensitive Electronics Safety Features provide surge protection and automatic shutdown to guard electronics against power fluctuations, temperature extremes, short circuits, and high or low battery conditions.

Soft Start Technology protects electronics against power fluctuations.


Downloads

CPS200SI

124 KB
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
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP