Power Inverters

CPS150CHI

DISCONTINUED
  • DC input: 10.8 – 15.8 VDC
  • Input current: 12 Amp maximum
  • On battery voltage: 12Vdc / 120Vac
  • On battery frequency: 60Hz
  • Outlet type: 12 VDC Auto (Cigarette) & NEMA 5-15R
  • Plug type: 12 VDC Auto Power Port/EmPower
  • Watts (peak): 150
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The CyberPower CPS150CHI Power Inverter converts 12V DC automobile power to standard 120V AC home power, up to 150 watts. Surge protection guards against power fluctuations from vehicle startup and shutdown. The CPS150CHI features a standard 3-prong home outlet and a pass-through 12V DC cigarette lighter port. You can use the 120V AC home power and 12V DC cigarette power at the same time.

Designed to fit in any standard sized cupholder (for convenient placement), this ergonomic model also lays flat for dashboard or seat mounting. The retractable 36” tangle-free cord is equipped with a 2-in-1 auto/airline connector, so you can power your electronics on the road, in the air, or on your boat. The CPS150CHI is the perfect device to power all your mobile/consumer electronics, small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • Power/Surge LED
    Indicates the inverter’s status.
  • 2-in-1 Connector
    Allows the inverter work with airport and automobile adapters.
  • Built-in Splitter
    Allows you to simultaneously run electronics through your 12V DC cigarette lighter plug and 120V AC home power.
  • Versatile Mounting
    Enables the model to be placed vertically in a standard cupholder or set flat on adashboard, seat, or floor.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Voltage 10.8Vdc – 15.8Vdc
Current 12A max
Plug Type 12Vdc Auto Power Port / EmPower
Output
Watts – Continuous 140
Watts – Peak 150
Watts – Surge 200
On Battery Voltage 12Vdc / 120Vac
On Battery Frequency 60Hz
Outlet Type 12Vdc Auto (Cigarette) & NEMA 5-15R
Warranty
Product Warranty 2 Years Limited
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
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP