Power Inverters

CPS160PPB2U

$54.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Power source: DC, USB
  • DC input: 11 VDC – 15 VDC
  • AC outlets: 2
  • USB power ports: 2
  • AC output: 120 VAC
  • USB output: 5 VDC, 2.4 Amp
  • Fuse: 15A
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The CyberPower 160 Power Inverter (CPS160PPB2U) converts power from your vehicle's 12V DC power outlet to simultaneously power up to four devices with its two household AC outlets and two USB ports (2.4 Amp shared). Use the AC outlets to power portable electronics while you're traveling. The USB ports charge up to two USB-powered devices at the same time, including most tablets, with 2.4 Amps of power.

Safety features such as a built-in fuse, surge protection, and automatic shutdown protect your connected devices from power surges and your automotive battery from accidental power drain. Other features include sliding outlet covers, a four-foot power cord, a DC plug, and a convenient seat pocket hook. The CyberPower 160, backed by a two-year limited warranty, is ideal for mobile devices, entertainment electronics, digital cameras, and other accessories that use up to 160 watts of power.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, high temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents accidental power drain from your  vehicle’s battery.
  • USB Power Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlets
    Provide household power for laptop computers, entertainment devices, and other consumer electronics.
  • Power Cord
    4-foot cord extends from front seat all the way to the back seat.
  • Seat Pocket Hook
    Allows for convenient placement of the CyberPower 160 in the back pocket of the car seat to keep your electronics powered and running.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
What's In The Box

160W AC/DC Power Inverter with 2AC Outlets and 1 USB

WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Input Plug Type 12VDC Auto Power Port
Output
DC Power Ports None
Outlet Type 1 – NEMA 5-15R
Outlets – Total 2
Output Voltage 120 VAC
Output Watts – Continuous 100 W
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Watts – Peak 160 W
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.19 x 4.09 x 9.19 (cm)
Physical Dimensions – (WxHxD) (in) 3.62 x 1.61 x 3.62 (in)
Physical Dimensions – (WxHxD) (mm) 92 x 41 x 92 (mm)
Physical Weight (kg) 0.21
Physical Weight (lb) 0.46
Dimensions – Shipping
Shipping – Weight (kg) 4.71
Shipping – Weight (lb) 10.38
Shipping Dimensions – (WxHxD) (cm) 4.19 x 21.95 x 16.66 (cm)
Shipping Dimensions – (WxHxD) (in) 1.65 x 8.64 x 6.56 (in)
Shipping Dimensions – (WxHxD) (mm) 41.91 x 219.46 x 166.62 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Year Limited Warranty
Downloads

CPS160PPB2U

525 KB

CPS160PPB2U

167 KB
53.1 KB
Support
Why is my power inverter not working?

Problem:

No AC output power

Possible Causes:

1. Poor contact with the DC power outlet.

2. The vehicle’s electrical system requires ignition to be on.

3. The vehicle’s DC power outlet fuse is blown.

4. Over-heating of the power inverter.

5. The vehicle’s battery voltage is below 11 volts.

6. The vehicle’s battery input voltage is greater than 15 volts.

7. You overloaded your power inverter.

Suggested Solutions:

  1. Poor contact with the DC power outlet.
  • Ensure the power inverter is securely plugged into your vehicle’s DC power outlet. If not, replace the DC power outlet if necessary.
  1. The vehicle’s electrical system requires the ignition to be turned on.
  • Turn the vehicle’s ignition to the “Accessory” position.
  1. The vehicle’s DC power outlet fuse is blown.
  • Check the vehicle fuse panel and replace the damaged fuse.
  1. Over-heating of the power inverter.
  • Allow inverter to cool. Ensure that there is adequate ventilation around the unit and load does not exceed the unit’s Continuous Power rating (see specifications).
  1. The vehicle’s battery voltage is below 11 volts.
  • First, unplug the power inverter.
  • Second, start the vehicle to charge the battery.
  1. The vehicle’s battery input voltage is greater than 15 volts.
  • Check your vehicle’s manual for troubleshooting.
  1. You overloaded your power inverter.
  • Ensure the load does not exceed the unit’s Continuous Power rating (see specifications)

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP
 CPS160PBURC1 100 W112.4 Amps None $44.95
 CPS160PPB2U 100 W222.4 Amps (Shared)None $54.95
 CPS175PSU $54.95
 M175XUC 150 W222.4 Amps (Shared)None $39.95
 M140BUC 120 W122.4 Amps (Shared)None $29.95
 CPS240PAU 200 W112.1 Amps None $28.95
 CPS480TG2UB 400 W322.4 Amps (Shared)None $69.99
 CPS175SURC1 175 W212.1 ANone $64.99
 CPS100PBU 75 W1NoneNoneNone $19.99
 CPS160SU-DC 120 W112.1 A1 $49.99