Product Overview
The CyberPower 160 Power Inverter (CPS160PBURC1) from CyberPower converts power from your vehicle's 12V DC power outlet to household AC power to simultaneously power two devices with its one AC household outlet and a 2.4-Amp USB port. The CyberPower 160 features include a pivoting DC plug to fit into tight spaces in your vehicle and a 15-Amp fuse for overcurrent protection. It also provides surge protection and automatic power shutdown to protect your connected devices from damaging surges and your automotive battery from power drain. The CyberPower 160, backed by a two-year limited warranty, is ideal for mobile devices, entertainment electronics, and other accessories that use up to 160-watts of power.
Product Features
- Sensitive Electronics Safety Features
Provide surge protection and automatic shutdown to protect electronics against power fluctuations, high temperature, short circuit, and high or low battery conditions. - Surge Protection
Safeguards electronics against power fluctuations from vehicle startup and shutdown. - Automatic Shutdown
Prevents accidental power drain from your vehicle’s battery. - USB Charge Port
Charges USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - AC Power Outlet
Provides household power for laptop computers, entertainment devices, and other consumer electronics. - Two-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.