Power Inverters

CPS175PSU

$54.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Power source: DC, USB
  • DC input: 11 VDC – 15 VDC
  • AC outlets: 2
  • AC output: 120 VAC
  • Watts: 175 watts peak 120 watts continuous
  • USB charge port: 1
  • USB output: 5 VDC, 2.4 Amp
  • Fuse: 15 Amp
  • Power cord: 2 ft
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The CyberPower CyberPower 175 Power Inverter (CPS175PSU) converts power from your vehicle's 12V DC power outlet to simultaneously power up to three devices (175-watt peak) with its two household AC outlets and one 2.4-Amp USB port. Use the AC outlets to power portable electronics while you're traveling. The 2.4-Amp USB port quickly charges a tablet, smartphone or any other USB-powered device. The slim design makes the CyberPower175 easy to carry, and it is a perfect power accessory for your next road trip.

Safety features such as a 15-Amp fuse, surge protection, and automatic shutdown protect your connected devices from power surges and your automotive battery from power drain. The CyberPower 175, which comes with a two-foot power cord and a DC power plug, is ideal for powering mobile devices and office electronics while you're traveling. For peace of mind, this product is backed by a two-year limited warranty.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, high temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents accidental power drain from your vehicle’s battery.
  • USB Charge Port
    Rapidly charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlets
    Provide power for laptop computers, entertainment devices, and other consumer electronics.
  • Slim Design
    Allows the power inverter to easily fit in your bag or purse when you’re on the go.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
What's In The Box

175W AC/DC Power Inverter with 2AC outlets and USB

WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Input Plug Type 12VDC Auto Power Port
Output
DC Power Ports None
Outlet Type 1 – NEMA 5-15R
Outlets – Total 2
Output Voltage 120 VAC
Output Watts – Continuous 120 W
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps
USB Charge Port Quantity 1
USB Charge Port Standard Type A
USB Charge Port Type 1 Type A
USB Charge Port Voltage 5 VDC
Watts – Peak 175 W
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.12 x 3.35 x 11.0 (cm)
Physical Dimensions – (WxHxD) (in) 3.59 x 1.32 x 4.33 (in)
Physical Dimensions – (WxHxD) (mm) 91 x 34 x 110 (mm)
Physical Weight (kg) 0.2
Physical Weight (lb) 0.43
Dimensions – Shipping
Shipping – Weight (kg) 4.08
Shipping – Weight (lb) 9.0
Shipping Dimensions – (WxHxD) (cm) 3.48 x 21.97 x 16.66 (cm)
Shipping Dimensions – (WxHxD) (in) 1.37 x 8.65 x 6.56 (in)
Shipping Dimensions – (WxHxD) (mm) 34.8 x 219.71 x 166.62 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Year Limited Warranty
Downloads

CPS175PSU

485 KB

CPS175PSU

204 KB
93 KB
Support
Why is my power inverter not working?

Problem:

No AC output power

Possible Causes:

1. Poor contact with the DC power outlet.

2. The vehicle’s electrical system requires ignition to be on.

3. The vehicle’s DC power outlet fuse is blown.

4. Over-heating of the power inverter.

5. The vehicle’s battery voltage is below 11 volts.

6. The vehicle’s battery input voltage is greater than 15 volts.

7. You overloaded your power inverter.

Suggested Solutions:

  1. Poor contact with the DC power outlet.
  • Ensure the power inverter is securely plugged into your vehicle’s DC power outlet. If not, replace the DC power outlet if necessary.
  1. The vehicle’s electrical system requires the ignition to be turned on.
  • Turn the vehicle’s ignition to the “Accessory” position.
  1. The vehicle’s DC power outlet fuse is blown.
  • Check the vehicle fuse panel and replace the damaged fuse.
  1. Over-heating of the power inverter.
  • Allow inverter to cool. Ensure that there is adequate ventilation around the unit and load does not exceed the unit’s Continuous Power rating (see specifications).
  1. The vehicle’s battery voltage is below 11 volts.
  • First, unplug the power inverter.
  • Second, start the vehicle to charge the battery.
  1. The vehicle’s battery input voltage is greater than 15 volts.
  • Check your vehicle’s manual for troubleshooting.
  1. You overloaded your power inverter.
  • Ensure the load does not exceed the unit’s Continuous Power rating (see specifications)

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP
 CPS160PBURC1 100 W112.4 Amps None $44.95
 CPS160PPB2U 100 W222.4 Amps (Shared)None $54.95
 CPS175PSU $54.95
 M175XUC 150 W222.4 Amps (Shared)None $39.95
 M140BUC 120 W122.4 Amps (Shared)None $29.95
 CPS240PAU 200 W112.1 Amps None $28.95
 CPS480TG2UB 400 W322.4 Amps (Shared)None $69.99
 CPS175SURC1 175 W212.1 ANone $64.99
 CPS100PBU 75 W1NoneNoneNone $19.99
 CPS160SU-DC 120 W112.1 A1 $49.99