Product Overview
The CyberPower 1000AI Power Inverter converts 12v DC automobile power to standard 120v AC power, up to 1000 watts. Equipped with two 120v outlets for running multiple devices at the same time, the 1000AI also has a convenient 1-Amp USB port for charging smartphones, MP3 players, and digital cameras. Surge protection guards against power fluctuations caused by vehicle startup and shutdown. The 1000AI features Remote Control Connectivity (optional) so that the device can be controlled from an auxiliary location. Status LED indicators provide information about power, current load, and other vitals. This ergonomic model has a rigged frame for easy, convenient mounting.
The 1000AI is the perfect device to power your small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.
The 1000AI is the perfect device to power your small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.
Product Features
- Sensitive Electronics Safety Features
Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions. - Surge Protection
Safeguards electronics against power fluctuations from vehicle startup and shutdown. - Ground Fault Circuit Interrupter
Prevents shocks to an imbalance flow of energy from the Hot to Neutral contacts. - Automatic Shutdown
Prevents your battery from draining. - USB Charge Port
Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - Power/Surge LED
Indicates the inverter’s status. - Load Status LEDs
Indicate the load of the connected devices. - Remote Connectivity
Allows you to control the model from a remote location with the addition of the external control device (sold separately). - Two-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.