Product Overview
The Power Inverter CPS175S2U from CyberPower converts your vehicle's DC outlet to AC wall power to rapidly charge and operate up to three devices, such as a portable DVD player, laptop computer, digital camera, small power tool, or any mobile accessory that uses up to 175 watts of power. The CPS175S2U features an AC outlet, two USB (2.1 Amp shared) charge ports, and LED indicators. It provides surge protection and automatic shutdown to safeguard connected devices. A two-year limited warranty comes with the CPS175S2U.
Product Features
- Sensitive Electronics Safety Features
Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions. - Surge Protection
Safeguards electronics against power fluctuations from vehicle startup and shutdown. - Automatic Shutdown
Prevents your battery from draining. - USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - AC Power Outlet
Allows the user to plug in a laptop computer, portable DVD player, or other small accessories. - LED Indicator
Provides information about the power status. - Two-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.