Power Inverters

CPS160PBU

DISCONTINUED
  • Power source: DC, USB
  • DC input: 11 – 15 VDC
  • AC output: 120 VAC (160 watts peaks)
  • AC outlet: 1
  • USB charge port: 1
  • USB output: 5V, 2.1 Amp
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The CPS160PBU Power Inverter from CyberPower connects to your vehicle's DC outlet to AC wall power to simultaneously power two devices (160-watt peak) with its one AC household outlet and a 2.1-Amp USB port. Features include a pivoting DC plug and a 15-Amp fuse. Surge protection and automatic shutdown protect your connected devices and automotive battery. The CPS160PBU, which comes with a two-year limited warranty, is ideal for mobile devices, entertainment electronics, and other accessories that use up to 160 watts of power.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Power Port
    Rapidly charges and powers USB devices such as tablets, smartphones, and other mobile electronics.
  • AC Power Outlet
    Provides power for laptop computers, entertainment devices, and other consumer electronics.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
Specifications
Expand All
Input
Voltage 10.5Vdc – 15.5Vdc
Current 12A max
Plug Type 12Vdc Auto Power Port / EmPower
Output
On Battery Voltage 120Vac
On Battery Frequency 60Hz
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Watts – Continuous 120
Watts – Peak 160
USB Charge 5Vdc @ 2.1A
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Years Limited
Downloads

CPS160PBU

401 KB

CPS160PBU

305 KB
Support
Why is my power inverter not working?

Problem:

No AC output power

Possible Causes:

1. Poor contact with the DC power outlet.

2. The vehicle’s electrical system requires ignition to be on.

3. The vehicle’s DC power outlet fuse is blown.

4. Over-heating of the power inverter.

5. The vehicle’s battery voltage is below 11 volts.

6. The vehicle’s battery input voltage is greater than 15 volts.

7. You overloaded your power inverter.

Suggested Solutions:

  1. Poor contact with the DC power outlet.
  • Ensure the power inverter is securely plugged into your vehicle’s DC power outlet. If not, replace the DC power outlet if necessary.
  1. The vehicle’s electrical system requires the ignition to be turned on.
  • Turn the vehicle’s ignition to the “Accessory” position.
  1. The vehicle’s DC power outlet fuse is blown.
  • Check the vehicle fuse panel and replace the damaged fuse.
  1. Over-heating of the power inverter.
  • Allow inverter to cool. Ensure that there is adequate ventilation around the unit and load does not exceed the unit’s Continuous Power rating (see specifications).
  1. The vehicle’s battery voltage is below 11 volts.
  • First, unplug the power inverter.
  • Second, start the vehicle to charge the battery.
  1. The vehicle’s battery input voltage is greater than 15 volts.
  • Check your vehicle’s manual for troubleshooting.
  1. You overloaded your power inverter.
  • Ensure the load does not exceed the unit’s Continuous Power rating (see specifications)

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP