Product Overview
The CyberPower 1-Amp CPS100BU Power Inverter converts your vehicle's DC outlet to AC power to rapidly charge and operate a portable DVD player, laptop computer, digital camera, small power tool, or any mobile device that uses up to 100 watts of power. The CPS100BU features a 150° swiveling head, an AC outlet, and a 0.5-Amp USB power port. It provides surge protection and automatic shutdown to safeguard connected devices. The CPS100BU comes with two-year limited warranty.
Product Features
- Sensitive Electronics Safety Features
Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions. - Surge Protection
Safeguards electronics against power fluctuations from vehicle startup and shutdown. - Automatic Shutdown
Prevents your battery from draining. - USB Charge Port
Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - AC Power Outlet
Allows the user to plug in a laptop computer, portable DVD player, or other small accessories. - Pivoting DC Plug
Fits into the vehicle’s DC power port (lighter adapter) with a 150° swiveling head to provide power while you’re traveling. - Two-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.