USB Chargers

TRAC2A2USB

DISCONTINUED
  • Power source: USB
  • USB charge ports: 2
  • Plug type: Folding AC plug
  • Overload: Protected
  • LED indicator: Power
  • Warranty: 1 year
Overview

Product Overview

The CyberPower TRAC2A2USB uTravel™ USB Charger, with two USB ports (2.1 Amp shared), quickly charges and powers your mobile devices by plugging into a standard AC outlet. The folding AC plug and a compact design ensure easy portability and convenient use. The two USB ports power smartphones, MP3 players, digital cameras, and similar mobile devices. The TRAC2A2USB is backed by a one-year limited warranty.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Folding AC Plug
    Fits any standard AC outlet and features folding prongs.
  • Compact Design
    Ensures that the charger fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Typical Applications
Compatible Products
Specifications
Expand All
Input
Voltage 120Vac
Current 10A max
Plug Type NEMA 5-15P
Output
USB Charge 5Vdc @ 2.1A  (2.1A shared)
USB Charge Port – Total 2
Indicators
Indicators Power
Physical
Dimensions (W×H×D) (in) 2.92 x 0.91 x 1.77
Weight (lbs) 0.03
Color Black
Enclosure Contruction ABS
Shipping Dimensions (W×H×D) (in) 4 x 0.9 x 7
Shipping Weight (lbs) 0.15
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
General
Type USB Charger
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0% – 95% non-condensing
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Feature Focus
USB Chargers

A USB (Universal Serial Bus) charger generates the 5 Volt DC power required to charge a USB device. To operate, a charger plugs into an AC outlet. A USB cable connects the charger to the USB device via a Type A socket. USB chargers vary in the amount of electrical amps they handle. USB chargers from CyberPower Systems charge iPods, PDAs, phones, cameras and other personal electronics.

Our USB chargers have various features, depending upon the model. Significant features of this product line include vehicle ports, 2.1-Amp Quick Charge Technology, energy-efficient design elements, and LED indicators. Quick Charge Technology provides fast charging power for tablets, smartphones, and similar devices. USB chargers, cables, and hubs are among the many power accessories available from CyberPower for computer and consumer electronics. Other power accessories include mobile batteries and power inverters.


Downloads

TRAC2A2USB

352 KB
Support
My USB Charger has a folding AC plug. Why?

This type of AC plug fits any standard AC outlet and features folding prongs for convenience and portability.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP