USB Chargers

CPTDC1U2DC

$11.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Power source: USB
  • USB charge port: 1
  • USB output: 2.1 Amp
  • DC power ports: 2
  • Plug type: DC plug
  • Overload: Protected
  • LED indicator: Power
  • Warranty: 1 year
Overview

Product Overview

The CyberPower CPTDC1U2DC USB Charger provides a 2.1-Amp USB port and dual DC outlets to simultaneously charges mobile devices, personal electronics, and other equipment by plugging into your vehicle's 12V DC power outlet. The USB port charges a tablet, smartphone, MP3 player, digital camera, or similar device. The two DC power outlets allow additional equipment, including GPS units, to operate from the same vehicle power source. This compact charger travels easily. The CPTDC1U2DC is backed by a one-year limited warranty.

Product Features
  • USB Charge Port
    Rapidly charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Power Splitter
    Offers two DC outlets which draw from the same vehicle power source to simultaneously operate two DC devices, such as a portable GPS unit and a charger.
  • DC Plug
    Fits into your vehicle’s DC adapter.
  • Compact Design
    Ensures that the charger fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Voltage 10.5Vdc – 15.5Vdc
Current 10A max
Plug Type 12Vdc Auto Power Port
Output
USB Charge 5Vdc @ 2.1A
DC Power Ports (2) 12Vdc
USB Charge Port – Total 1
Indicators
Indicators Power
Physical
Dimensions (W×H×D) (in) 2.83 x 2.76 x 1.36
Weight (lbs) 0.19
Color Black
Enclosure Contruction ABS
Shipping Dimensions (W×H×D) (in) 5.2 x 7.4 x 1.88
Shipping Weight (lbs) 0.3
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
General
Type USB Charger
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0% – 95% non-condensing
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Downloads

CPTDC1U2DC

501 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP