Product Overview
The CyberPower CPTDC2U1DCRC1 USB Charger plugs into your vehicle's 12V DC power outlet, providing two USB charge ports (2.1 Amp shared) and an Auto DC port to simultaneously operate multiple devices. Use the two USB ports to charge and power mobile devices, personal electronics, and other equipment—including tablets, smartphones, MP3 players, and digital cameras. Use the DC port for a device that has an Auto DC plug, such as a portable GPS unit. This compact charger ensures easy portability and convenient use while you travel. The CPTDC2U1DCRC1 also features LED indicators and comes with a one-year limited warranty.
Product Features
- USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - Auto DC Port
Powers a device that has an Auto DC plug, such as a portable GPS unit. - Compact Design
Ensures the charger fits neatly in a briefcase, backpack, or luggage for easy use and convenient portability. - LED Indicators
Provide information about power status. - One-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.