Product Overview
The CyberPower USB 2.0 Cable USB-2AB2.0-SS provides up to 480 Mbps transfer rate and connects a printer, scanner, external hard drive, or other USB device to a PC or Mac computer. This silver-colored cable measures 6' 5" (2 meters) and has type A to type B connectors. Compatible with USB 2.0 and USB 1.1, the USB-2AB2.0-SS supports as many as 127 devices in a daisy-chain configuration while minimizing crosstalk. The 24K gold-plated copper contacts provide excellent conductivity for accurate high-speed transmissions.
The USB-2AB2.0-SS is hot-pluggable and complies with fully rated cable specifications reducing electromagnetic/radio frequency interference (EMI/RFI). Molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. The USB-2AB2.0-SS comes with a Limited Lifetime Warranty.
The USB-2AB2.0-SS is hot-pluggable and complies with fully rated cable specifications reducing electromagnetic/radio frequency interference (EMI/RFI). Molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. The USB-2AB2.0-SS comes with a Limited Lifetime Warranty.
Product Features
- High Speed Data Transmission
Ensures accurate, high-speed data transmission (up to 480 Mbps). - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.