Product Overview
The CyberPower Cat6 5500-14-SPU patch (network) 500 Mhz cable is 14 feet (4.2 meters) long. Compatible with 10/100/1000 Ethernet networks, the 500-14-SPU connects your mission-critical network to PC, cable, or DSL modems. Gold-plated contacts on the RJ45 male-to-male connectors provide excellent conductivity for accurate high-speed transmissions. Snagless molded boot covers protect the RJ45 plug from damage during installation. The 500-14-SPU features molded construction and comes with a Limited Lifetime Warranty.
Product Features
- High Speed Data Transmission
Ensures accurate, high-speed data transmission with the 500 MHz data transfer rate and RJ45 male-to-male connectors. - Snagless Molded Boot Covers
Protect the RJ45 plug from damage during installation. - Molded Strain-Relief Construction
Relieve internal stress at the termination point and flex relief at the cable exit. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.