Product Overview
The CyberPower Cat5e 350-07-SSL patch (network) 350 Mhz cable is 7 feet (2.1 meters) long. It connects a PC, Mac, or network device to Ethernet networks (10Base-T, 100Base-T, 1000Base-T Gigabit). Gold-plated copper contacts on the RJ45 male-to-male connectors provide excellent conductivity for accurate high-speed transmissions. Snagless molded boot covers protect the RJ45 plug from damage during installation. The 350-07-SSL features molded construction and comes with a Limited Lifetime Warranty.
Product Features
- High Speed Data Transmission
Ensures accurate, high-speed data transmission with the 350 MHz data transfer rate and RJ45 male-to-male connectors. - Snagless Molded Boot Covers
Protect the RJ45 plug from damage during installation. - Molded Strain-Relief Construction
Relieve internal stress at the termination point and flex relief at the cable exit. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.