Product Overview
Designed for connectivity between CyberShield™ DC power supplies and Optical Network Terminals (ONT), the CP7PIN3 FTTx/Telecom Cable is three meters long and features 7-pin housing for wire gauges of 16AWG and 20AWG to deliver power and telemetry. The CP7PIN3 works with CyberShield™ DC Power Supplies, which are built for ONT, broadband applications, cable telephony, wireless local loop (WLL), fiber to the home (FTTH), VoDSL applications, and Integrated Access Devices (IAD) for customer premises equipment (CPE). The CP7PIN3 comes with a three-year limited warranty.
Product Features
- High-Function Design
Optimizes connectivity between CyberShield™ DC Power Supplies and ONTs with this telemetry cable (FTTx/Telecom). - Durable Cable
Provides top-quality, long-lasting performance even in tough environments. - Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box
Cable
WARNING
This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www. P65Warnings.ca.gov.