Product Overview
The CyberPower PDU20B4F10R, a 14-outlet (4 front, 10 rear) rackmount basic power distribution unit (PDU), provides 100 – 125 V 20A output. It distributes power to 14 NEMA 5-20R receptacles from a single NEMA 5-20P input with unfiltered electrical pass-through. Designed for datacenters and other electrically demanding applications, the PDU20B4F10R has a rugged, industrial-grade metal housing and a 15-foot AC power cord. It can be mounted either horizontally or vertically, includes a cord retention tray, and is ETL/RoHS certified. A limited lifetime warranty covers defects in materials and workmanship in the product under normal use and conditions.
Product Features
- Power Distribution
Delivers AC power to servers, equipment, and connected devices via a power distribution unit. - Switch-Free Design
Safeguards against accidental power shutdown. - Network-Grade Plugs and Outlets
Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices. - Long Input Power Cord
Reaches distant power sources, allowing the PDU to be placed where it’s needed. - Cord Retention Tray
Secures power cords, keeping them organized and accessible. Helps cords stay plugged in. - Configurable Mounting Brackets
Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount). - Durable Metal Housing
Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.