Product Overview
The CyberPower 850TAA Surge Protector provides 2400 joules of surge protection and 8 outlets. It complies with the U.S. Trade Agreement Act (TAA). The 850TAA is internet-ready with one-in/two-out phone/fax/modem protection. This model is ideal for personal and office computers, phones/fax/modems, printers, stereos, and CD/DVD players.
Metal oxide varistor (MOV) technology safely guards the surge suppressor and connected electronics against line abnormalities and lightning surges. Electromagnetic and radio frequency interference (EMI/RFI) filtering blocks unwanted line noise from all connected electronics. CyberPower stands behind its products with a lifetime product warranty and Connected Equipment Guarantee of $75,000.
Product Features
- Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge protector. - Automatic Shutdown
Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal. - Transformer-Spaced Outlet
Accommodates a large transformer-based plug without compromising the utility of other outlets. - EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality. - ISO & Safety Certifications
All CyberPower manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified. - Child-Safe Outlets
Can be closed off so that accidental electrical charging cannot occur. - Keyhole Mounting Slots
Enable the model to be mounted on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way. - Sturdy ABS Case
Is constructed of impact-resistant composite material for maximum durability. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.