Product Overview
Engineered for the most demanding applications, the professional-grade Rackbar™ Surge Protector RKBS20ST4F8R from CyberPower safeguards systems and networking equipment by absorbing spikes in energy caused by storms and electrical power surges. Designed for network environments, the RKBS20ST4F8R also performs superbly for home office use, providing 1800 joules of protection, 20-Amp electrical capacity with circuit breaker, and 12 surge-protected outlets (4 front, 8 rear). Industrial-grade metal housing keeps this Rackbar performing flawlessly. Two sets of mounting brackets provide flexible installation options: 1U rackmount (19 in.); 0U vertical rackmount and under-counter configurations.
Features of the RKBS20ST4F8R include an EMI/RFI noise filter, LED status indicators, industrial-grade metal housing, AC power cord (15 ft.), twist lock plug, and a cord retention tray. The also comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality. - Versatile Rackmount Options
Enable the Rackbar to be installed vertically or horizontally with two sets of mounting brackets: 1U rackmount (19 in.); 0U vertical rackmount and under-counter configurations. - LED Indicators
Provide information about the model’s status: Power On and Grounded. - Switch Free Design
Prevents accidental shutdowns and disconnections. - Twist Lock Plug
Secures an outlet by twisting and locking into place to prevent accidental disconnection. - Power Management Features
Include network-grade plugs and outlets, an AC power cord, and a cord retention tray to enhance safety, efficiency, and performance. - Industrial-Grade Metal Housing
Prolongs model life with rugged casing made of impact-resistant material for maximum durability. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.