Product Overview
The Professional Surge Protector CSP708T from CyberPower offers vital surge suppression for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges and is ideal for safeguarding personal computers, phones/faxes/modems, and consumer electronics. The CSP708T provides 1650 joules of protection and 7 surge-protected outlets (one widely spaced for a transformer plug). Data line protection occurs with RJ11 ports for telecommunication devices (phones, faxes, modems, and DSL lines).
Features of the CSP708T include automatic shutdown, data line protection, a power cord (8 ft.), a right-angle plug with 45° off-set, LED indicators, impact-resistant casing, keyhole mounting slots, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. The CSP708T comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Automatic Shutdown
Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal. - Data Line Protection
RJ-11 ports (1 in / 2 out) provide surge protection for telecommunications devices such as phones and DSL modems. - EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality. - Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor. - LED Indicators
Light to indicate the model’s status: Protected and Grounded. - Transformer-Spaced Outlet
Widely spaced outlet accommodates transformer-based plugs without compromising the access of other outlets. - Cord Management System
Keeps cords neat and organized. - Keyhole Slots
Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way. - Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.