Home Office Surge Protection

6050S

DISCONTINUED
  • Surge suppression: 1500 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Outlet type: 6 NEMA 5-15R (surge-protected)
  • Power cord: 4 ft
  • Protection: RJ11
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The CyberPower 6050S Essential Surge Protector is an all-purpose electronic surge strip with 1500 joules of protection, 6 surge-protected outlets, a built-in RJ11 port, and metal oxide varistor (MOV) technology. The RJ11 port allows for protection of telecommunication devices such as phones, faxes, modems, and DSL lines. The MOV technology safely guards the surge suppressor and connected electronics against line abnormalities and lightning surges.

This surge protector is ideal for personal computers, stereo electronics, phones/answering machines, and all other consumer electronics. The 6050S is also equipped with EMI/RFI filters that block unwanted line noise from all connected electronics. CyberPower fully stands behind its products with a lifetime product warranty and Connected Equipment Guarantee of $100,000.

Product Features
  • MOV (Metal Oxide Varistor)
    MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge suppressor itself.
  • EMI/RFI Shielding
    Provides shielding against electromagnetic interference & radio frequency signals. Most commonly, this is used to prevent line noise that occurs over telephone lines or stereo electronics.
  • ISO & Safety Certifications
    All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified.
  • Sturdy Case
    Constructed of impact-resistant material for maximum durability.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

6 Outlet Surge Protector

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 4 ft (1.2 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A (Derated to 12A)
Plug Style Right Angle – 45° Offset
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
Outlets – Widely Spaced 0
USB Charge Port No
Surge Protection & Filtering
Attenuation 40 dB
Clamping Voltage 400V (H-N, H-G, N-G)
EMI/RFI Filtration Yes
Maximum Surge Current 67000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 37000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Phone Protection RJ11 1-In / 1-Out
Response Time <1 Nanosecond
Surge Suppression (Joules) 1500 J
Physical
Color Black
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Horizontal Mount in Variety of Other Applications
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.57 x 3.05 x 21.34 (cm)
Physical Dimensions – (WxHxD) (in) 1.8 x 1.2 x 8.4 (in)
Physical Dimensions – (WxHxD) (mm) 46 x 30 x 213 (mm)
Physical Weight (kg) 0.27
Physical Weight (lb) 0.6
Dimensions – Shipping
Shipping – Weight (kg) 5.67
Shipping – Weight (lb) 12.5
Shipping Dimensions – (WxHxD) (cm) 3.81 x 31.12 x 10.8 (cm)
Shipping Dimensions – (WxHxD) (in) 1.5 x 12.25 x 4.25 (in)
Shipping Dimensions – (WxHxD) (mm) 38.1 x 311.15 x 107.95 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Extended Warranty Option Not Available
Product Warranty Limited Lifetime Warranty
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
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
Videos