Essential Surge Protectors

6050 Black

DISCONTINUED
  • Surge suppression: 1500 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Outlet type: 6 NEMA 5-15R (surge-protected)
  • Transformer outlets: 1
  • Power cord: 4 ft
  • Protection: RJ11
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $45,000
Overview

Product Overview

The CyberPower 6050 (black) surge suppressor is an all-purpose electronic surge strip with one built-in RJ11 port, 1500 joules of protection, 6 surge-protected outlets, and metal oxide varistor (MOV) technology. The RJ11 port allows for protection of telecommunication devices such as phones, faxes, modems, and DSL lines. The MOV technology safely guards the surge suppressor and connected electronics against line abnormalities and lightning surges.

This surge protector is ideal for personal computers, stereo electronics, phones/answering machines, and all other consumer electronics. The 6050 is also equipped with EMI/RFI filters that block unwanted line noise from all connected electronics. CyberPower fully stands behind its products with a lifetime product warranty and Connected Equipment Guarantee of $45,000.

Product Features
  • MOV (Metal Oxide Varistor)
    MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge suppressor itself.
  • Transformer-Spaced Outlet
    The widely spaced outlets allow you to conveniently add transformer-based plugs without compromising the utility of other outlets.
  • EMI/RFI Shielding
    Provides shielding against electromagnetic interference & radio frequency signals. Most commonly, this is used to prevent line noise that occurs over telephone lines or stereo electronics.
  • ISO & Safety Certifications
    All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified.
  • Keyhole Mounting Slots
    Convenient mounting slots are located on the back on the surge suppressor.
  • Sturdy ABS Case
    Constructed of impact-resistant composite material for maximum durability.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Specifications
Input
Voltage 120V
Circuit Breaker 15 Amp
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 4 ft
Output
Outlet Type NEMA 5-15R
Outlets – Total 6
Outlets – Widely Spaced 1
Surge Protection & Filtering
Surge Suppression 1,500 Joules
Maximum Surge Current 45,000 Amps
Maximum Surge Current H-N 30,000 Amps
Maximum Surge Current H-G 15,000 Amps
Maximum Surge Current N-G 15,000 Amps
Maximum Surge Voltage 6,000 Volts
Clamping Voltage 330V
Response Time < 1 nanosecond
Phone Protection RJ11 1-In, 1-Out
EMI/RFI Filtration 150KHz to 100MHz
Attenuation Up to 40dB
Indicators
Indicators Red surge protection
Physical
Keyhole Mounting Slots Yes
Certifications
Safety UL1449
Environmental RoHS Compliant
Warranty
Product Warranty Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $45,000
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Downloads

6050 Black

100 KB

6050 Black

460 KB
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
 Model JoulesAmpsCord LengthColorOutlets MSRP