Product Overview
The MP1041SC combo pack surge protector is ideal for Home/Office protection with 500 joules, 6 outlets, and a 3-ft. cord. The surge protector is ideal for protecting personal computers, phones/fax/modems, printers, stereos, and consumer electronics.
The MP1041SC surge protector provides 500 joules of protection to safeguard small electronics from spikes in energy caused by storms and electrical power surges. Features include an EMI/RFI noise filter, with an integrated 15-Amp circuit breaker, and impact-resistant casing. Also included is a portable 2-port USB (1 Amp shared) wall charging adapter for mobile devices. The surge protector comes with a Limited Lifetime Warranty and a $10,000 Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike, preventing damage. - USB Charge Ports
Charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.