Product Overview
The Essential Surge Protector B804T prevents spikes in energy caused by storms and electrical power surges from reaching your home office equipment such as computers, laptops, printers, chargers, and small electronics. The B804T provides 2550 joules of protection, 8 outlets (4 standard and 4 widely spaced), and a power cord (4 ft.). Data line protection occurs for phone/fax/modem (RJ11).
Features of the B804T include an On/Off switch with integrated 15-Amp circuit breaker, EMI/RFI noise filter, metal oxide varistor (MOV) technology, safety outlet covers, keyhole mounting slots (back), and damage-resistant construction. It also has LED indicators. This surge suppressor comes with a Limited Lifetime Warranty and a $250,000 Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Data Line Protection
Prevents power surges that travel through telephone lines from causing damage to electronics. - EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality. - Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor. - On/Off Switch
Has an integrated 15-amp circuit breaker. - Power Cord (4 ft.)
Connects to power sources, allowing the model to be placed where it’s needed. - Widely Spaced Outlets
Accomodate transformer-based plugs. - Low Profile Cord Plug
Fits tightly behind furniture. - Movable Brackets
Make it easy to manage cords. - LED Indicators
Illuminate for grounding status (Grounded) and surge protection (Protected). - Keyhole Slots
Enable the model to be placed on a wall or desk. - Damage-Resistant Housing
Ensures maximum durability and prolongs the life of the model. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.