Product Overview
The CyberPower Smart App Online OL6KRT2UTFHWIORTAA rack/tower step-down isolation transformer converts 208VAC input voltage from utility power, UPS’s, and generators to 120VAC output. The OL6KRT2UTFHWIORTAA has a capacity of 6,000 VA / 6,000 Watts. It features six (6) NEMA 5-20R outlets that can support output to NEMA 5-15P and 5-20P plug power cords, and over temperature protection to safeguard against heat damage.
The OL6KRT2UTFHWIORTAA complies with the U.S. Trade Agreement Act (TAA), and comes with a three-year warranty.
Product Features
- Step-Down Transformer
The step-down transformer provides IT managers the ability to support both 120VAC and 208VAC output requirements with a single UPS solution. With six (6) NEMA 5-20R outlets available, users will have sufficient outlets to connect multiple 120V devices running at 15A and/or 20A. If additional outlets are needed, CyberPower manufactures a number of different Power Distribution Units (PDU) making it easy to address your specific outlet needs. - NEMA L6-30P Plug
A 6-foot, 3-wire power cord with a NEMA L6-30P plug to ROJ (removed outer jacket) is included. - Frequency Supported
The OL6KRT2UTFHWIORTAA has the flexibility to support both 50Hz and 60Hz output. - Over Temperature Protection
Protects the OL6KRT2UTFHWIORTAA from damage if the internal heat exceeds safe operating parameters. - Resettable Input and Output Circuit Breakers
Convenient, resettable switches that provide protection from an input or output overload and faults. - Three-Year Warranty
CyberPower will repair or replace a defective product within three years of the purchase date. See warranty for details. - Technical Support
CyberPower will assist customers with any product, installation, or warranty concerns. - ISO and Safety Certifications
CyberPower manufacturing facilities are state-of-the-art and ISO-9001 Quality Tested. Our products are certified by the CE, UL, and cUL.