Hardware

OL8K10KRT3UTF

$1,759.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Step-down transformer: 5000VA / 5000W
  • Output: 120V 50/60Hz
  • Power conversion: 208V from utility, UPS, and generator to 120V Output
  • Plug type & cord: NEMA L6-30P plug; 10 ft. cord
  • Outlets: 12 NEMA 5-20R (supports 5-15P and 5-20P input)
  • Form factor: 2U Rack/Tower convertible
  • Over temperature protection: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower OL8K10KRT3UTF rack/tower step-down isolation transformer converts 208V input voltage originating from utility power, a UPS, or a generator to 120V output. A 10-foot cord (NEMA L6-30P plug) connects the OL8K10KRT3UTF to input power. Over temperature protection safeguards the transformer from damage if the internal heat exceeds safe operating parameters.

The OL8K10KRT3UTF has a capacity of 5,000 Watts. It features twelve (12) NEMA 5-20R receptacles that can support output to NEMA 5-15P and 5-20P plug power cords. In addition it also has two (2) NEMA L6-20R and two (2) NEMA L6-30R outlets to power additional 208V equipment.

A Three-Year Warranty ensures that this device has passed our highest quality standards in design, assembly, material and workmanship.

Product Features
  • Step-Down Transformer
    The step-down transformer provides IT managers the ability to support both 120V and 208V output requirements with a single UPS solution.
  • NEMA L6-30P Plug
    The step-down transformer comes with a 10 foot power cord with a NEMA L6-30P plug.
  • Frequency Supported
    Has the flexibility to support both 50Hz and 60Hz output.
  • Over Temperature Protection
    Protected from damage if the internal heat exceeds safe operating parameters.
  • Resettable Input and Output Circuit Breakers
    Convenient switches that provide protection from an input or output overload and faults.
  • ISO and Safety Certifications
    CyberPower manufacturing facilities are state-of-the-art and ISO-9001 Quality Tested. Our products are certified by the CE, UL, and cUL.
  • Technical Support
    CyberPower will assist customers with any product, installation, or warranty concerns.
  • Three-Year Warranty
    CyberPower will repair or replace a defective product within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

2U or 3U Step-Down Transformer

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Over Temperature Protection Yes
Input
Cord Length 10 ft (3.0 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L6-30P
Input Voltage Range 200 VAC – 240 VAC
Maximum Input Current 30A (Derated to 24A)
Nominal Input Voltage 208 VAC
Output
Nominal Output Voltage 120 VAC
208 VAC
On AC WaveForm Sine Wave
Outlet Type 12 – NEMA 5-20R
2 – NEMA L6-30R
Outlets – Total 16
Output Frequency 50/60 Hz (auto-sensing/configurable)
Overload Protection Output Circuit Breakers
USB Charge Port No
VA 5000 VA
Watts 5000 W
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Mounting Hardware Yes
Rack Height 3U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 13.34 x 66.04 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 5.25 x 26 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 133 x 660 (mm)
Physical Weight (kg) 72.44
Physical Weight (lb) 159.7
Dimensions – Shipping
Shipping – Weight (kg) 89.81
Shipping – Weight (lb) 198
Shipping Dimensions – (WxHxD) (cm) 58.42 x 26.67 x 88.9 (cm)
Shipping Dimensions – (WxHxD) (in) 23 x 10.5 x 35 (in)
Shipping Dimensions – (WxHxD) (mm) 584.2 x 266.7 x 889.0 (mm)
Environmental
Audible noise at 1.5M from surface of unit 55 dBA
Online Thermal Dissipation 898 BTU/hr
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Compatibility
Models OL3000RTXL2UHV, OL6000RT3U, OL6000RT3UPDU, OL6KRT3UHW, OL8000RT3U, OL8000RT3UPDU, OL8KRT3UHW, OL10000RT3U, OL10000RT3UPDU, OL10KRT3UHW, PR5000LCDRTXL5U, PR6000LCDRTXL5U
UPS Models OL3000RTXL2UHV
OL6000RT3U
OL6000RT3UPDU
OL6KRT3UHW
OL8000RT3U
OL8000RT3UPDU
OL8KRT3UHW
OL10000RT3U
OL10000RT3UPDU
OL10KRT3UHW
PR5000LCDRTXL5U
PR6000LCDRTXL5U
Certifications
Environmental RoHS Compliant
Safety UL
cUL
CE
Warranty
Extended Warranty Option WEXT5YR-ACC2C
Product Warranty 3 Year Limited Warranty
Downloads

OL8K10KRT3UTF Datasheet

358.7KB

OL8K10KRT3UTF User Manual

1.6MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 $175.00
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $538.00
 RMCARD205 $439.00
 ENVIROSENSOR $405.00
 4POSTRAIL $189.00
 RELAYIO500 $247.00
 CP2RAIL02 $203.00
 RWCCARD100 $98.00
 DOORSENSOR $130.00
 OL8K10KRT3UTF 5000W 208V to 120V Step-down Transformer, 3U RT convertible, NEMA L6-30P input, 10ft cord, (12) NEMA 5-20R (2) NEMA L6-20R and (2) NEMA L6-30R outlets, overtemperature protection, 3-year warranty $1,759.00
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 RELAYIO600 Relay I/O card, 5 relay output contact closures, 1 relay input contact closure, DB9 or internal terminal block, Plug-n-Play, 3 year warranty $269.00
 2POSTKIT $257.00
 6AWGHW3FT $459.00
 RCCARD100 $79.00
Runtime