Extended Battery Modules

BP240V30ART3U

DISCONTINUED
  • Output: 240V/30A
  • Recharge time: 4 hours
  • Battery type & quantity: 12V/7AH (20)
  • Form factor: Rack/Tower
  • Hot swappable: Yes
  • Fast Charge Technology: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BP240V30ART3U rack/tower convertible Extended Battery Module (EBM) extends battery runtimes during power outages. Designed for select Smart App Online UPS systems, this EBM takes 3U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. It also has a built-in battery charger, providing Fast Charge Technology to quickly restore the backup power supply to full capacity. Up to ten EBMs can be added to the UPS, and the module's DC plug-and-play power connectors allow for daisy-chaining EBMs to a UPS system. The BP240V30ART3U typically has a UPS charging time of four hours regardless of whether one or ten EBMS are installed. It comes with a three-year warranty. The BP240V30ART3U is compatible with OL6000RT3U, OL6000RT3UTF, OL6000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, OL8000RT3U, OL8000RT3UTF, OL8000RT3UPDU, OL8000RT3UPDUTF, OL8KRT3UHW, and OL10000RT3U, OL10000RT3UTF, OL10000RT3UPDU, OL10000RT3UPDUTF, and OL10KRT3UHW.

Product Features
  • Extended Battery Module
    Expands runtime and quickly restores full backup power with Fast Charge Technology.
  • Hot-Swappable Batteries
    Can be replaced without powering down vital equipment.
  • Fast Charge Technology
    Uses a built-in battery charger in each EBM for quick charging, regardless of the number of EBMs attached to a UPS.
  • Smart Battery Management
    Uses a three-cycle charging mode that improves battery life and reduces generated heat.
  • Plug-and-Play DC Connectors
    Allow for daisy-chaining additional EBMs to a UPS system.
  • User-Replaceable DC Fuses
    Are located behind an easy-access panel.
  • Resettable AC Circuit Breaker
    Resets the UPS swiftly in case of an overload.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Battery module, User’s manual, Register card, Rackmount left rail, Rackmount right rail, Power cord, Rackmount ears (Stands) (2), Tie plate, Flat head screws: M5X8L (8), Pan head screws: M5X12L (12), Plastic washers (8), Screw hole dust covers (10)

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Voltage 240V
Amperage  30A
Battery
Battery Type Sealed Lead-Acid
Battery Size 12V/7Ah
Hot-Swappable Yes
Battery Quantity 20
User Replaceable Yes
Typical Recharge Time 4 hours
Built-in Charger Yes
Expansion Ready (Daisy-Chain) Yes – Power plugs for Module and Charger
Replacement Battery (2) RB1270X10
Physical – Battery Module
Dimensions – W×H×D (in) 17 × 5.25 × 26 inches
Dimensions – W×H×D (mm) 433 × 132 × 660 mm
Weight (lbs) 167.2 lbs
Weight (kg) 76 kg
Shipping Dimensions – W×H×D (in) 23.62 x 14.76 x 35.43 inches
Shipping Dimensions – W×H×D (mm) 600 x 375 x 900 mm
Shipping Weight (lbs) 204.6 lbs
Shipping Weight (kg) 92.8 kg
Enclosure Contruction Steel
Mounting Hardware Included Yes
Environmental
Operating Temperature 32 – 104 °F (0 – 40 °C)
Operating Humidity 0 – 90% (non-condensing)
Operating Elevation 0 – 10,000 ft (0 – 3,000 m)
Storage Temperature -4 –  113 °F (-20 – 45 °C)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Elevation 0 – 50,000 ft (0 – 15,000 m)
Certifications
Safety UL1778
CSA C22.2 NO.107.3-05
FCC DOC Class A
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Downloads

BP240V30ART3U

1.34 MB

BP240V30ART3U

1.33 MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Battery VoltageUPS Models MSRP
 BP192VL2U01 $2,079.00
 BP48VP2U02 $879.00
 BP72V60ART2U $1,352.00
 BP36V60ART2U $1,055.00
 BP240VL3U01 $2,051.00
 BP48VP2U03 48 VDCPR2200RTXL2UAN, PR3000RTXL2UAN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, PR2200RTXL2UACN, PR3000RTXL2UACN $1,320.00
 BP144VL2U01 $1,814.00
 BP48VP2U01 $769.00
 BPL48V75ART2U 48 VDCPR5000LCDRTXL5U $1,254.00
Runtime