Product Overview
The CyberPower SE425G uninterruptible power supply (UPS) safeguards small office workstations, networking devices, and home entertainment systems by providing battery backup (using simulated sine wave output) and surge protection during power interruptions. Data line protection for phone/network (RJ11) is included. The SE425G has a capacity of 425VA/255 Watts and eight NEMA 5-15R receptacles four widely spaced to accommodate transformer-based plugs.
Compact design allows for vertical or horizontal placement of the model, and the SE425G can be wall-mounted. Features include EMI/RFI Filtration, GreenPower UPS™ High-Effiency Design, and widely spaced outlets. The SE425G comes with a three-year warranty and a connected equipment guarantee.
Product Features
- Battery Backup
Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown. - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Data Line Protection
RJ-11 ports (1 in / 2 out) provide surge protection for telecommunications devices such as phones and DSL modems. - Standby Topology
Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment. - Simulated Sine Wave Output
Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output. - LED Status Lights
Indicate Power-On and wiring faults. - GreenPower UPS™ High-Efficiency Design
Reduces power consumption, utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use. - Ultra Quiet Design
Minimizes noise during operation for a quieter work environment. - ENERGY STAR
This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment. - Three-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.