Product Overview
The rack/tower convertible BPL48V75ART2UTAA Extended Battery Module (EBM) from CyberPower ensures extended battery runtimes during power outages for Smart App Sinewave UPS models PR3000LCDRTXL2U, PR5000LCDRTXL5U, and PR6000LCDRTXL5U. This EBM complies with the U.S. Trade Agreement Act (TAA). It takes up 2U of rack space and can be installed as a tower to match the UPS form factor. The BPL48V75ART2UTAA typically has a UPS charging time of eight hours. It comes with a three-year warranty.
Product Features
- Extended Battery Modules (EBMs)
Expand runtime and quickly restore full backup power with Fast Charge Technology. - Smart Battery Management (SBM)
Uses a three-cycle charging mode that improves battery life and reduces generated heat. - Hot-Swappable Batteries
Can be replaced without powering down vital equipment. - Rack/Tower Configuration
Allows for horizontal rack or vertical tower installation. - Cisco Compatible
This CyberPower UPS system is a Cisco EnergyWise compliant end device. - ENERGY STAR
This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment. - Three-Year Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.