Product Overview
The CyberPower Standby CP550SLGTAA is a compact UPS with standby topology. It complies with the U.S. Trade Agreement Act (TAA). This model provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. During power interruptions, the CP550SLGTAA offers reliable power protection and battery backup. This model comes with a three-year warranty (including coverage of batteries) and a $100,000 Connected Equipment Guarantee.
Product Features
- Battery Backup
Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown. - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Standby Topology
Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment. - Simulated Sine Wave Output
Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output. - GreenPower UPS™ High-Efficiency Design
Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use. - Ultra Quiet Design
Minimizes noise during operation for a quieter work environment. - Transformer-Spaced Outlets
Accommodate large transformer-based plugs without compromising the access of other outlets. - PowerPanel® Personal Software
Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here. - Three-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.