Extended Battery Modules

BP72V60ART2U

$1,352.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Output: 72V/60A
  • Recharge time: 4 Hours (0-90% charged)
  • Battery type & quantity: 12V/9AH (12)
  • Weight: 96.8 lbs.
  • Form factor: Rack/Tower
  • Hot swappable: Yes
  • Fast Charge Technology: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BP72V60ART2U rack/tower convertible Extended Battery Module (EBM) for Smart App Online UPS systems OL2200RTXL2U, O22000RTXL2UN, OL3000RTXL2U, OL3000RTXL2UN and OL3000RTXL2UHVN extends battery runtimes during power outages. This EBM takes 2U of rack space and can be installed as a tower to match the UPS form factor. It also has a built-in battery charger, providing Fast Charge Technology to quickly restore the backup power supply to full capacity.

Up to ten EBMs can be added to the UPS, and the module's DC plug-and-play power connectors allow for daisy-chaining additional EBMs to a UPS system. The BP72V60ART2U typically has a UPS charging time of 4 hours (0-90%), regardless of whether one or ten EBMS are installed, and comes with a three-year warranty.

Product Features
  • Extended Battery Module
    Expands runtime and quickly restores full backup power with Fast Charge Technology.
  • Hot-Swappable Batteries
    Can be replaced without powering down vital equipment.
  • Fast Charge Technology
    Uses a built-in battery charger in each EBM for quick charging, regardless of the number of EBMs attached to a UPS.
  • Smart Battery Management
    Uses a three-cycle charging mode that improves battery life and reduces generated heat.
  • Plug-and-Play DC Connectors
    Allow for daisy-chaining additional EBMs to a UPS system.
  • Replaceable DC Fuses
    Are located behind an easy-access panel.
  • Resettable AC Circuit Breaker
    Resets the UPS swiftly in case of an overload.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

Extended Battery Module, User Manual, Registration Card, Rackmount left rail, Rackmount right rail, Power cord, (2) Rackmount ears (Stands), Tie plate, (8) M5 x 8L Flat Head Screws, (12) M5 x 12L Pan head screws, (8) Plastic Washers, (10) Screw hole dust covers

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 60 A
DC Voltage 72 VDC
Battery
Battery Quantity 12
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Built-in Charger Yes
Expansion Ready (Daisy-Chain) Yes
Hot Swappable Yes
Replacement Battery Cartridge RB1290X6B
Replacement Battery Cartridge Quantity 2
Typical Recharge Time 4 Hours (0% to 90% charged)
User Replaceable Battery Yes
Input
Circuit Breaker 60 A
Nominal Input Voltage 72 VAC
Output
USB Charge Port No
Physical
Color Black
Material of Construction Metal
Mounting Hardware Yes
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 8.89 x 59.94 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 3.5 x 23.6 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 89 x 599 (mm)
Physical Weight (kg) 43.91
Physical Weight (lb) 96.8
Dimensions – Shipping
Shipping – Weight (kg) 53.21
Shipping – Weight (lb) 117.3
Shipping Dimensions – (WxHxD) (cm) 57.15 x 24.13 x 87.96 (cm)
Shipping Dimensions – (WxHxD) (in) 22.5 x 9.5 x 34.63 (in)
Shipping Dimensions – (WxHxD) (mm) 571.5 x 241.3 x 879.6 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Compatibility
Models OL2200RXL2U, OL2200RTXL2UN, OL3000RTXL2U, OL3000RTXL2UN, OL3000RTXL2UHV, OL3000RTXL2UHVN
UPS Models OL2200RXL2U
OL2200RTXL2UN
OL3000RTXL2U
OL3000RTXL2UN
OL3000RTXL2UHV
OL3000RTXL2UHVN
Certifications
Environmental RoHS Compliant
Safety UL1778
CSA C22.2 No.107.3
FCC Part 15 Class A
Warranty
Extended Warranty Option WEXT5YR-BP2
Product Warranty 3 Year Limited Warranty
Downloads

BP72V60ART2U Datasheet

649.8KB

BP72V60ART2U User Manual

1.8MB

BP72V60ART2U Warranty Statement

54.1KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Battery VoltageUPS Models MSRP
 BP192VL2U01 $2,079.00
 BP48VP2U02 $879.00
 BP72V60ART2U $1,352.00
 BP36V60ART2U $1,055.00
 BP240VL3U01 $2,051.00
 BP48VP2U03 48 VDCPR2200RTXL2UAN, PR3000RTXL2UAN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, PR2200RTXL2UACN, PR3000RTXL2UACN $1,320.00
 BP144VL2U01 $1,814.00
 BP48VP2U01 $769.00
 BPL48V75ART2U 48 VDCPR5000LCDRTXL5U $1,254.00
Runtime