Product Overview
The CyberPower BPL48V75ART2U rack/tower convertible Extended Battery Module (EBM), which extends battery runtimes during power outages, is designed for Smart App Sinewave UPS systems PR3000LCDRTXL2U*, PR5000LCDRTXL5U, and PR6000LCDRTXL5U. This EBM takes 2U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. The BPL48V75ART2U typically has a UPS charging time of eight hours. It comes with a three-year warranty.
*The BPL48V75ART2U is compatible with the PR3000LCDRTXL2U standard with a blue and white LCD. The current PR3000LCDRTXL2U, standard with a black and white LCD, uses the BP48V75ART2U battery pack.
Product Features
- Extended Battery Module
Expands runtime and quickly restores full backup power with Fast Charge Technology. - Smart Battery Management
Uses a three-cycle charging mode that improves battery life and reduces generated heat. - Hot-Swappable Batteries
Can be replaced without powering down vital equipment. - Rack/Tower Configuration
Allows for horizontal rack or vertical tower installation. - Three-Year Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.