Rack Hardware

CRA60004

$86.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Material: Cold rolled steel
  • Color: Black
  • Mounting hardware: Included
  • Warranty: 5 years
Overview

Product Overview

Product Features

The CyberPower CRA60004 is an anti-tip stabilizer plate for rack enclosures. The stabilizing kit provides extra stability for standalone enclosures. A front stabilizer brace is designed to be mounted flush with the floor to help prevent the rack from tipping. Can be secured to the floor with user-supplied bolts. The CRA60004 is covered by a 5-year limited warranty.

Typical Applications
Compatible Products
Specifications
Expand All
General
Type Stabilizer Kit
Physical
Installation Hardware Included
Color Black
Unit Dimensions – WxHxD (in) 23.23 x 2.66 x 7.87
Unit Dimensions – WxHxD (mm) 590 x 68 x 200
Weight (lbs) 13.7
Weight (kg) 6.2
Shipping Dimensions – WxHxL (in) 10.6 x 5.9 x 28.0
Shipping Dimensions – WxHxL (mm) 270 x 150 x 710
Shipping Weight (lbs) 15.5
Shipping Weight (kg) 7.1
Certifications
Approvals RoHS
Warranty
Product Warranty 5 Years
Downloads

CRA60004

439 KB
977 KB

Product Warranty Card

180 KB
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
 Model Description MSRP
 CRA60003 Caster Kit $120.00
 CRA60001 Rack Hardware Kit $48.00
 CRA60002 Rack Hardware Kit $99.00
 CRA60004 Stabilizer Plate $86.00